e-catalogue 2024

A770/1WE

Standard - Vertical architrave switch 1 gang 2 way 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001055815

Description

  • 1 Gang architrave Size Switch
  • 10A 240V a.c.
  • Plate Size: 32mm x 68mm
  • Mounting Centres 57mm
  • Colour: White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001055815 110mmW x 170mmH x 30mmD
Inner Carton 10 9310539008653 200mmW x 130mmH x 77mmD
Outer Carton 500 9321001136576

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.