e-catalogue 2024

Description

HPM Architrave switch 1 Gang. Simple design and made from a durable material that suit all kind of interior. Comes with coverplate, suits narrow places such as door frames. This rocker switch is ideal for residential or commercial applications.

  • 1 Gang architrave Size Switch
  • 10A 240V a.c.
  • Plate Size: 32mm x 68mm
  • Mounting Centres 60mm
  • Colour: White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001271215 100mmW x 180mmH x 35mmD 20.0 31.0
Inner Carton 10 9321001271734 200mmW x 130mmH x 77mmD 0.28 0.31
Outer Carton 240 9321001272250 320mmW x 350mmH x 620mmD 7.56 8.04

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.