e-catalogue 2024

Description

  • 2 Gang architrave switch
  • 10A 240V a.c.
  • Plate Size: 32mm x 79mm
  • Mounting Centres 70mm
  • Colour: White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001056256
Inner Carton 10 9310539010274 200mmW x 130mmH x 77mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.