CDA770/2WE
Description
HPM Architrave switch 2 Gang. Simple design and made from a durable material that suit all kind of interior. Comes with coverplate, suits narrow places such as door frames. This rocker switch is ideal for residential or commercial applications.
- 2 Gang architrave Size Switch
- 10A 240V a.c.
- Plate Size: 81mm x 32mm
- Mounting Centres 73mm
- Colour: White
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 37.0 | 44.0 | ||
Inner Carton | 10 | 9321001271741 | 200.0mmW x 130.0mmH x 77.0mmD | 0.44 | |
Outer Carton | 240 | 9321001272267 | 310.0mmW x 360.0mmH x 620.0mmD | 10.45 | 11.12 |
Documentation
Declaration of Conformity |