e-catalogue 2024

CDA770/3WE

Architrave switch 3 gang 2 way 10A 240V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001271239
Item Dimensions 32.0mmW x 106.0mmH x 15.0mmD

Description

HPM Architrave switch 3 Gang. Simple design and made from a durable material that suit all kind of interior. Comes with coverplate, suits narrow places such as door frames. This rocker switch is ideal for residential or commercial applications.

  • 3 Gang architrave Size Switch
  • 10A 240V a.c.
  • Plate Size: 106mm x 32mm
  • Mounting Centres 100mm
  • Colour: White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001271239 100.0mmW x 180.0mmH x 35.0mmD 53.0 60.5
Inner Carton 10 9321001271758 200.0mmW x 130.0mmH x 77.0mmD 0.56999 0.61
Outer Carton 200 9321001272274

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.