CDAL770/12WE
Description
HPM Intermadiate size (44x95mm), light switch 1 gang , vertical mount and rated 10amp. Great for residential or commercial lighting applications.
- 1 Gang Intermediate size Switch
- 10A 240V a.c.
- Plate Size: 44mm x 95mm
- Mounting Centres 79mm
- Colour: White
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001271246 | 164.0mmW x 127.0mmH x 80.0mmD | 37.0 | 43.0 |
Inner Carton | 10 | 9321001271765 | 200.0mmW x 130.0mmH x 77.0mmD | 0.4 | 0.43 |
Outer Carton | 200 | 9321001272281 | 320.0mmW x 360.0mmH x 610.0mmD | 8.59 | 9.14 |
Documentation
Declaration of Conformity |