AR770/1GOMGN
Description
Legrand 1 Gang grid only from Arteor range, that can hold any ARTEOR mechanism 25x25mm each. The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TV, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the natural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.
- Create a different look for any room
- This is the grid only with out switch buttons
- This requires an Arteor coverplate (purchased seperately)
- Cut-out size: 100 x 40mm
- Plate dimensions: 127 x 92mm
- Plate thickness: 7mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245065719512 | 160.0mmW x 160.0mmH x 30.0mmD | 51.0 | |
Inner Carton | 10 | 011324506571951930000010 | 163.0mmW x 131.0mmH x 163.0mmD | ||
Outer Carton | 120 | 012324506571951630000120 |
Documentation
Data Sheets & Others | |
Brochures |