e-catalogue 2024

AR770/2GOWE

Arteor 770 series - Grid 2 Gang white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065719024
Item Dimensions 115.0mmW x 80.0mmH x 10.0mmD

Description

Legrand 2 Gang grid only from Arteor range, that can hold any Arteor mechanism 25x25mm each. The timeless design of Arteor was carefully crafted and inspired by the most modern technologies, such as flat screen TV, creating the impression the product is floating on the wall. Arteor offers a wide choice of ergonomics and finishes from the elegant simplicity of the natural finishes to the refinement of the Signature line, Arteor is a collection rich in choice and fine materials to make each room truly unique.

  • Great a different look to any room
  • This is the grid only with out switch buttons
  • This requires an Arteor cover plate (purchased seperately) 
  • Cut-out size: 100 x 40mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065719024 160.0mmW x 160.0mmH x 30.0mmD 48.3
Inner Carton 10 011324506571902130000010 163.0mmW x 131.0mmH x 163.0mmD
Outer Carton 120 012324506571902830000120

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.