e-catalogue 2024

CDAR770/2WE

Arteor - Vertical rocker switch - Single Pole Double Throw (SPDT) - Switch 2 gang 2 way 16A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001397236
Item Dimensions 115.0mmW x 80.0mmH x 35.0mmD

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TV, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the natural finishes to the refinement of the Signature line, ARTEOR make each room truly unique. This square clean design is strong, with angular lines.

  • Ideal for adding colour to your rooms
  • Grid and 770 mechanism
  • 230-240V a.c 16AX
  • This requires an Arteor cover plate (purchased seperately) 
  • Cut-out size: 100 x 40mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001397236 31.0mmW x 152.0mmH x 93.0mmD 66.5 70.0
Inner Carton 5 9321001430841 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 80 9321001399384

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.