CDAR770/3MGN
Description
Legrand 3 Gang switch from Arteor range, that can fit any 2 gang Arteor coverplate. The timeless design of Arteor was carefully crafted and inspired by the most modern technologies, such as flat screen TV, creating the impression the product is floating on the wall. Arteor offers a wide choice of ergonomics and finishes from the elegant simplicity of the natural finishes to the refinement of the Signature line, Arteor make each room truly unique. This square clean design is strong, with angular lines.
- Ideal for creating a different look to your rooms
- Grid and 770 mechanism
- 230-240V a.c 16AX
- This requires an Arteor cover plate (purchased seperately)
- Cut-out size: 100 x 40mm
- Plate dimensions: 127 x 92mm
- Plate thickness: 7mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001397281 | 31.0mmW x 152.0mmH x 93.0mmD | 85.5 | 90.0 |
Inner Carton | 5 | 9321001430858 | 163.0mmW x 163.0mmH x 131.0mmD | ||
Outer Carton | 80 | 9321001399438 |
Documentation
Brochures | |
Declaration of Conformity |