e-catalogue 2024

CDAR770/4GOMGN

Arteor - Grid 4 Gang magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001397373
Item Dimensions 77.0mmW x 112.0mmH x 9.0mmD

Description

The timeless design of Arteor was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. Arteor offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, Arteor is a collection rich in choice and fine materials to make each room truly unique.

  • Great a different look to any room
  • This is the grid only with out switch buttons
  • This requires an Arteor cover plate (purchased seperately) 
  • Cut-out size: 100 x 60mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001397373 94.0mmW x 152.0mmH x 33.0mmD 45.6 50.0
Inner Carton 5 9321001430773 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 80 9321001399520

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.