e-catalogue 2024

AR770MMGN

Arteor 770 series - Rocker switch mechanism 1-2 way 16A 250V a.c. magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001477983

Description

Legrand 16amp rocker switch from Arteor range, that fits any Arteor grids. Enjoy a timeless design, carefully crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off, the traditinal rocker switch have been improved in ergonmics. This square clean design is strong, with angular lines. Finally, the typical Australian Style rocker will integrate harmoniously in existing structures.

  • 16AX rocker switch
  • Suits any Arteor 770 series frame
  • 1-2 way & loop
  • Single pole double throw (SPDT)
  • Colour: Magnesium
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001477983
Inner Carton 10 9321001456872 97mmW x 45mmH x 97mmD
Outer Carton 120 9321001456889

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.