e-catalogue 2024

CDAR770MWE

Arteor - Rocker switch mechanism 2 way 16A 250V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001397380

Description

16A rocker switch from Arteor range, that fits any Arteor grids. Enjoy a timeless design, carefully crafted and inspired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off, the traditional rocker switch have been improved in ergonomics. This square clean design is strong, with angular lines. Finally, the typical Australian Style rocker will integrate harmoniously in existing structures.

  • 16AX rocker switch
  • Suits any Arteor 770 series frame
  • 1-2 way & loop
  • Single pole double throw (SPDT)
  • Colour: White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001397380 35mmW x 34mmH x 61mmD 21.85 30.0
Inner Carton 5 9321001430940 163mmW x 163mmH x 131mmD
Outer Carton 100 9321001399537

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.