e-catalogue 2024

CDAR777MGN

Arteor - Horizontal double powerpoint - 2 gang 10A 240V a.c. magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001397199
Item Dimensions 127.0mmW x 92.0mmH x 16.4mmD

Description

Legrand 10amp horizontal double powerpoint from ARTEOR range to suit 17 different coverplates. Enjoy a timeless design, carefully crafted and inspired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off, this powerpoint have been improved in ergonomics and aesthetic. The design is square and strong, with angular lines. Provides safety and good connection of plugs with the internal safety shutters.

  • Arteor Double Powerpoint Magnesium - Grid Only
  • Requires Arteor Cover Plate (Sold Separately)
  • 10 Amp, 240V a.c
  • Cut-out size: 100 x 60mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001397199 31.0mmW x 152.0mmH x 93.0mmD 85.5 90.0
Inner Carton 5 9321001430872 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 80 9321001399346

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.