e-catalogue 2024

AR777WE

Arteor 770 series - Horizontal double powerpoint 2 gang 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 127.0mmW x 92.0mmH x 16.4mmD

Description

Legrand 10amp horizontal double powerpoint from ARTEOR range. Enjoy a timeless design, carefully crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off, this powerpoint have been improved in ergonmics and esthetic. The design is square and strong, with angular lines. Provides safety and good connection of plugs thanks to the internal safety shutters.

  • Arteor Double Powerpoint White
  • Requires Arteor Cover Plate (Sold Separately)
  • 10 Amp, 240V a.c
  • Cut-out size: 100 x 60mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 160.0mmW x 160.0mmH x 30.0mmD
Inner Carton 10 011324506572159830000010 163.0mmW x 131.0mmH x 163.0mmD
Outer Carton 50 012324506572159530000050 430.0mmW x 320.0mmH x 200.0mmD
Pallet 2800

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.