CDAR777WE
Description
Legrand 10amp horizontal double powerpoint from Arteor range to suit 17 different coverplates. Enjoy a timeless design, carefully crafted and inspired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off, this powerpoint have been improved in ergonomics and aesthetic. The design is square and strong, with angular lines. Provides safety and good connection of plugs with the internal safety shutters.
- Arteor Double Powerpoint White - Grid Only
- Requires Arteor Cover Plate (Sold Separately)
- 10 Amp, 240V a.c
- Cut-out size: 100 x 60mm
- Plate dimensions: 127 x 92mm
- Plate thickness: 7mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001397182 | 31.0mmW x 152.0mmH x 93.0mmD | 85.5 | 90.0 |
Inner Carton | 5 | 9321001430889 | 163.0mmW x 163.0mmH x 131.0mmD | ||
Outer Carton | 80 | 9321001399339 |
Documentation
Brochures | |
Declaration of Conformity |