AR777XMGN
Description
Legrand 10amp horizontal double powerpoint with extra hole for extra function from Arteor range, to fits coverplates in 17 different finishes. Add any Arteor mechanism in the extra hole. Enjoy a timeless design, crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off. This powerpoint have been improved in ergonmics and esthetic. The design is square and strong, with angular lines.
- Arteor Double Powerpoint Magnesium - Grid Only
- Requires Arteor Cover Plate (Sold Separately)
- 10 Amp, 240V a.c
- Extra 10 Amp Switch
- Cut-out size: 100 x 60mm
- Plate dimensions: 127 x 92mm
- Plate thickness: 7mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001451594 | 110mmW x 170mmH x 30mmD | 118.6 | |
Inner Carton | 10 | 9321001451600 | 163mmW x 131mmH x 163mmD | ||
Outer Carton | 120 | 9321001451617 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |