e-catalogue 2024

CDAR777XMGN

Arteor - Horizontal double powerpoint - 2 gang 10A 240V a.c. with extra switch magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001430322

Description

Legrand 10amp horizontal double powerpoint with extra hole for extra function from Arteor range, to fits coverplates in 17 different finishes. Add any Arteor mechanism in the extra hole. Enjoy a timeless design, crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off. This powerpoint have been improved in ergonmics and esthetic. The design is square and strong, with angular lines.

  • Arteor Double Powerpoint Magnesium - Grid Only
  • Requires Arteor Cover Plate (Sold Separately)
  • 10 Amp, 240V a.c
  • Extra 10 Amp Switch
  • Cut-out size: 100 x 60mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001430322 31mmW x 152mmH x 93mmD 90.0 85.5
Inner Carton 5 9321001430537 163mmW x 163mmH x 131mmD
Outer Carton 80 9321001484639

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.