e-catalogue 2024

AR777XWE

Arteor 770 series - Horizontal double powerpoint 2 gang 10A 240V a.c. with extra switch white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001451624

Description

Legrand 10amp horizontal double powerpoint with extra hole for extra function from Arteor range, to fits coverplates in 17 different finishes. Add any Arteor mechanism in the extra hole. Enjoy a timeless design, crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off. This powerpoint have been improved in ergonmics and esthetic. The design is square and strong, with angular lines.

  • Arteor Double Powerpoint White - Grid Only
  • Requires Arteor Cover Plate (Sold Separately)
  • 10 Amp, 240V a.c
  • Extra 10 Amp Switch
  • Cut-out size: 100 x 60mm
  • Plate dimensions: 127 x 92mm
  • Plate thickness: 7mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001451624 110mmW x 170mmH x 30mmD 118.6
Inner Carton 10 9321001451631 163mmW x 131mmH x 163mmD
Outer Carton 120 9321001451648

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.