CDAR883MWE
Description
Legrand push button mechanism 3 wire from Arteor range, that fits perfectly any Arteor grid. Clean square design that suit perfectly all kind of interiors. Enjoy a timeless design, carefully crafted and inspired by the most modern technologies such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. Great feeling when turning on or off the light with 1 soft touch. It makes easy to see when its on thanks to its red dot, top right located.
- Stylish push button mechanism
- One touch on/off
- Soft-touch switching
- Red LED on/off load status indication
- Multi-gang on single wall plate - up to six
- Max 1200VA load
- Neutral connection required
- Secondary control button (CAT 450S) available for multi-way switching
- Compatible with Legrand's Arteor Range
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001397427 | 31mmW x 152mmH x 93mmD | 90.0 | 85.5 |
Inner Carton | 5 | 9321001430988 | 163mmW x 163mmH x 131mmD | ||
Outer Carton | 100 | 9321001399575 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |