e-catalogue 2024

BH1MS

Bathroom heater single lamp - 275W square matt silver with flex and plug 210 x 210mm fascia

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001432463
Item Dimensions 210.0mmW x 220.0mmH x 210.0mmD

Description

HPM instant heat single lamp that keep bathroom healthy and warm. Relish the toasty comfort of heat lamps. We vote these should be mandatory in all bathrooms prone to winter chills. The heat lamps, exhaust fan and light in this stylish unit can be used separately. So you can create the perfect environment for your whims, whatever the reason or season. Ideal for residential or commercial applications.

  • Ideal for warming up small bathrooms
  • 1 x 275W instant heat lamp: no warm-up time
  • Compatible with 375W lamp for maximum heat
  • 100?C thermal overload protection for extra safety
  • Easy plug-in installation – 1500mm cord length
  • Slimline design, 20mm face protrusion
  • Place multiple units in key areas in your bathroom to warm up a larger area
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001432463 228.0mmW x 213.0mmH x 268.0mmD 950.0
Outer Carton 12 9321001434542 655.0mmW x 470.0mmH x 560.0mmD
Pallet 96

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.