BH2NDMS
Description
This is an excellent all-in-one unit to use in small bathrooms. The heat lamps will generate significant heat instantaneously to keep you warm and cosy in the cooler months and the exhaust fan has an excellent airflow rate to keep your air clean, fresh and healthy, reducing the spread of mould and odours.
- Multi-function 3-in-1: heat lamp, exhaust fan and light
- 2 heat lamp model for small bathrooms
- 7W/600 Lumens LED centre light
- High air extraction: 240m³/h
- Heat Lamp – no warm-up time
- Exhaust fan – whisks away steam and odours. Helps prevent build up of mould, mildew and fogging mirrors
- Individual switch controls – control heat, fan and lamp from one switch plate
- Stylish low-profile design
- Cut Out Size: 300mm diameter
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432487 | 400.0mmW x 290.0mmH x 360.0mmD | 3300.0 | 3300.0 |
Pallet | 32 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |