BH2NDWE
Description
HPM instant heat 2 lamps, center light, non ducted, that keep bathroom healthy and warm. Relish the toasty comfort of heat lamps. We vote these should be mandatory in all bathrooms prone to winter chills. The heat lamps, exhaust fan and light in this stylish unit can be used separately. So you can create the perfect environment for your whims, whatever the reason or season. Ideal for residential or commercial applications.
- Multi-function 3-in-1: heat lamp, exhaust fan and light
- 2 heat lamp model for small bathrooms
- 7W/600 Lumens LED centre light
- High air extraction: 240m3/h
- Heat Lamp – no warm-up time
- Exhaust fan – whisks away steam and odours. Helps prevent build up of mould, mildew and fogging mirrors
- Individual switch controls – control heat, fan and lamp from one switch plate
- Stylish low-profile design
- Cut Out Size: 300mm diameter
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432470 | 410.0mmW x 370.0mmH x 340.0mmD | 3300.0 | 3500.0 |
Pallet | 32 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |