BH4NDWE
Description
HPM instant heat 4 lamps, centre light, non ducted, that keep bathroom healthy and warm. Relish the toasty comfort of heat lamps. We vote these should be madatory in all bathrooms prone to winter chills. The heat lamps, exhaust fan and light in this stylish unit can be used seaprately. So you can create the perfect enviroment for your whims, whatever the reason ir season. Ideal for residential or commercial applications.
- Multi-function 3-in-1: heat lamp, exhaust fan and light
- 4 heat lamp models to suit medium to large bathrooms
- 7W/600 Lumens LED centre light
- High air extraction: 390m3/h
- Heat Lamp - no warm-up time
- Exhaust fan - whisks away steam and odours. Helps prevent build up of mould, mildew and fogging mirrors
- Individual switch controls - control heat, fan and lamp from one switch plate
- Stylish low-profile design
- Cut Out Size: 322mm square
- 5 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432494 | 455.0mmW x 330.0mmH x 455.0mmD | 3700.0 | 4750.0 |
Pallet | 30 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Declaration of Conformity |