336904
Description
The white BUS/SCS cable has been purposely designed and produced for the installation of video door entry systems and sound systems. However, it is also suitable for use in automation and temperature control systems. This cable is used for the distribution of the power supplies and the operating signals to all system devices. The cable consists of a white external sheathing and two braided flexible conductors with a section of 0.5 mm2, one brown and one brown/white.
- Length: 200 m
- Nominal cross section conductor: 18mm²
- Number of cores: 2
- Material outer sheath: PVC
- Halogen free (acc. EN 50267-2-2)
- Low smoke (acc. EN 61034-2)
- Colour outer sheath: White
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8012199654362 | 240.0mmW x 120.0mmH x 240.0mmD | 4.96 |
Documentation
Data Sheets & Others | |
Range Guide | |
Environmental Profile |