E46ADCN
Description
The power supply must be used to supply power to the automation and temperature control systems. On the output, the unit supplies a 27V d.c. continuous low voltage, with a maximum current of 1.2 A. It is electronically protected (without fuses) against short circuit and overload. It’s a double insulation safety device in accordance with AS/NZ560065, and can therefore be combined with a SELV source. The power supply is made inside a 8 DIN module rail enclosure, and its installation must be in accordance with
- BUS power supplies
- Input voltage: 230 VA output voltage 27 V DC
- Maximum current supplied: 1.2mA
- 8 DIN modules
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8012199366234 | 162.0mmW x 114.0mmH x 225.0mmD | 1.49 | |
Outer Carton | 1 |
Documentation
Data Sheets & Others | |
Brochures | |
Range Guide |