CD100L15CL
Description
The HPM 3 Pin plug tops is a 3 pin flat, lock nut, 10mm entry. With thick earth pin to suit 15 A outlets Suits round cable. Australian and New Zealand standards approved.
- Flexible PVC cover with Cord Locking Nut, 15 Amp Plug Top
- 3 Pin Flat
- 8mm Entry Hole
- Colour: Clear
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001275619 | 100.0mmW x 210.0mmH x 30.0mmD | 31.0 | 38.2 |
Inner Carton | 10 | 9321001275688 | 130.0mmW x 77.0mmH x 200.0mmD | 0.36 | 0.39 |
Outer Carton | 240 | 9321001275756 | 380.0mmW x 330.0mmH x 630.0mmD | 9.42 | 10.02 |
Pallet | 3840 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |