e-catalogue 2024

CD100L15WE

Accessory - Plug top 15A white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001275633
Item Dimensions 100.0mmW x 210.0mmH x 40.0mmD

Description

The HPM 3 Pin plug tops is a 3 pin flat, lock nut, 10mm entry. With thick earth pin to suit 15 A outlets Suits round cable. Australian and New Zealand standards approved.

  • Flexible PVC cover with Cord Locking Nut, 15 Amp Plug Top
  • 3 Pin Flat
  • 8mm Entry Hole
  • Colour: White
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001275633 100.0mmW x 210.0mmH x 30.0mmD 32.0 40.0
Inner Carton 10 9321001275701 130.0mmW x 77.0mmH x 200.0mmD 3.6 3.8
Outer Carton 240 9321001275770 370.0mmW x 330.0mmH x 630.0mmD 9.68 10.3
Pallet 3840

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.