CD100LCL
Description
The HPM 3 Pin plug tops is a 3 pin flat, lock nut, 10mm entry. Australian and New Zealand standards approved.
- Flexible PVC cover with Cord Locking Nut, 10 Amp Plug Top
- 3 Pin Flat
- 8mm Entry Hole
- 10A Rating
- Plug top
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 31.0 | 37.6 | ||
Inner Carton | 10 | 9321001275640 | 130.0mmW x 77.0mmH x 200.0mmD | 0.36 | 0.38 |
Outer Carton | 240 | 9321001275718 | 380.0mmW x 340.0mmH x 630.0mmD | 9.42 | 10.02 |
Pallet | 3840 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |