e-catalogue 2024

CD106/1GY

Accessory - Plug top 10A low profile side entry grey

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 50.0mmW x 40.0mmH x 10.0mmD

Description

The HPM 3 Pin plug tops is a 3 pin flat, 10mm side entry. Australian and New Zealand standards approved.

  • Slimline, wall hugging design with minimum protrusion from powerpoirnts and 45 degrees cord entry so the cable angles away.
  • 3 Pin Flat
  • 45 Degree Cord Entry
  • 10 Amp
  • Screwed clamp terminals
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001275909 100.0mmW x 210.0mmH x 45.0mmD 30.0 37.1
Inner Carton 10 9321001275923 130.0mmW x 77.0mmH x 200.0mmD 0.35 0.371
Outer Carton 240 9321001275947 370.0mmW x 330.0mmH x 620.0mmD 9.23 9.82
Pallet 3840

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.