e-catalogue 2024

106/1WE

General wiring accessory - Plug top 10A low profile side entry 3 flat pins white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001001898
Item Dimensions 50.0mmW x 40.0mmH x 10.0mmD

Description

The HPM 3 Pin flat plug top, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoirnts. Suits well round cable. Rated 10 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.

  • Slimline, wall hugging design with minimum protrusion from powerpoirnts and 45 degrees cord entry so the cable angles away.
  • 3 Pin Flat
  • 45 Degree Cord Entry
  • 10 Amp
  • Screwed clamp terminals
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001001898 95.0mmW x 140.0mmH x 40.0mmD 32.0
Inner Carton 10 9310539013688 130.0mmW x 77.0mmH x 200.0mmD 0.36
Outer Carton 200 9321001137078 410.0mmW x 175.0mmH x 670.0mmD 7.2 7.7
Pallet 4000

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.