106/2WE
Description
The HPM 3 Pin flat plug top, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoirnts. Suits well round cable and 15A hd flexible cord. Rated 10 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.
- Low profile side entry with 45 cord entry
- Screwed clamp terminals
- 10A plug top
- 3 pin flat
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001001966 | 110.0mmW x 170.0mmH x 40.0mmD |
Inner Carton | 10 | 9310539015385 | 130.0mmW x 77.0mmH x 200.0mmD |
Outer Carton | 200 | 9321001165880 | |
Pallet | 6400 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |