CD106/2WE
Description
The HPM 3 Pin flat plug top, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoirnts. Suits well round cable and 15A hd flexible cord. Rated 10 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.
- Slimline, wall hugging design with minimum protrusion from powerpoirnts and 45 degrees cord entry so the cable angles away.
- 3 Pin Flat
- 45 Degree Cord Entry, Accepts 15 Amp Heavy Duty Cables
- 10 Amp
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001270829 | 100.0mmW x 210.0mmH x 45.0mmD | 36.0 | 42.0 |
Inner Carton | 10 | 9321001271345 | 200.0mmW x 130.0mmH x 77.0mmD | 0.4 | 0.43 |
Outer Carton | 240 | 9321001271864 | 320.0mmW x 620.0mmH x 370.0mmD | 9.89 | 10.52 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |