e-catalogue 2024

CD106/3WE

Accessory - Plug top low profile side entry 3 pin flat white

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001270836
Item Dimensions 50.0mmW x 40.0mmH x 10.0mmD

Description

The HPM 3 Pin flat plug top, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoirnts. Suits well round cable. Rated 15 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.

  • Slimline, wall hugging design with minimum protrusion from powerpoirnts and 45 degrees cord entry so the cable angles away.
  • 3 Pin Flat
  • 45 Degree Cord Entry
  • 15 Amp
  • Screwed clamp terminals
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001270836 100.0mmW x 190.0mmH x 40.0mmD 36.0 42.0
Inner Carton 10 9321001271352 200.0mmW x 130.0mmH x 77.0mmD 0.4 0.42
Outer Carton 240 9321001271871 320.0mmW x 360.0mmH x 610.0mmD 10.1 10.74
Pallet 5760

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.