e-catalogue 2024

333WE

Lampholder Bayonet cap with cord grip white - 4 terminals

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001012085

Description

HPM lampholder. Made with bayonet B22 connection. Designed with a long skirt and cord grip cable system. Ideal for residential or commercial applications.

  • Lampholder
  • Rated 3A, 240V a.c
  • To suit B22 bayonet cap lamps
  • Cord Grip
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001012085
Inner Carton 10 9310539013657
Outer Carton 500 9321001136972

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.