CD7P15GY
Description
HPM Plug base cord extension socket with 3 Pin rated 15amp. Comes with a fleixible grey cover providing extra safety. Suitable for caravan extension leads, etc. Screw the back to retain the cable lead. Australian and New Zealand standards approved.
- Flexible PVC cover with safety skirt, cord locking nut and screwed clamp teminals
- 15 Amp, 240V a.c
- 3 Pin Flat
- Colour: Grey
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 49.0 | 57.6 | ||
Inner Carton | 10 | 9321001271710 | 174.0mmW x 124.0mmH x 163.0mmD | 0.55 | 0.58 |
Outer Carton | 200 | 9321001272236 | 440.0mmW x 530.0mmH x 460.0mmD | 11.77 | 12.52 |
Pallet | 3200 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |