e-catalogue 2024

CD7PCL

Accessory - Cord extension socket 10A clear

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001275978

Description

HPM Plug base cord extension socket with 3 Pin rated 10amp. Comes with a fleixible clear cover providing extra safety. Suitable for caravan extension leads, etc. Screw the back to retain the cable lead. Australian and New Zealand standards approved.

  • Flexible PVC cover with safety skirt, cord locking nut and screwed clamp teminals
  • 10 Amp, 240V a.c
  • 3 Pin Flat
  • Clear visual
  • Easy to wire
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001275978 100.0mmW x 210.0mmH x 45.0mmD 53.0 62.1
Inner Carton 10 9321001275794 174.0mmW x 124.0mmH x 163.0mmD 0.59 0.621
Outer Carton 200 9321001275855 480.0mmW x 320.0mmH x 550.0mmD 12.69 13.5
Pallet 3200

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.