CDCB108
Description
A circuit breaker is simply a high tech fuse. It cuts off the power if a circuit is overloaded (too many electrical appliances being used), or shirt circuited (a faulty appliance). Plug in circuit breakers are more reliable and have a faster response time then standard rewireable fuses. Once installed, they do not require any tools to be reset, simply switch back on once the fault has been fixed.
- 8 Amp plug-in circuit breaker for 8A & 10A lighting circuits
- Designed to replace re-wireable fuse wedges in porcelain fuse bases
- Immediately cut off power in the case of short circuit and overload
- Over current and short circuit protection
- Breaking capacity: 1,5kA
- Easy 4 step replacement - Switch main power OFF; Remove existing reqireable fuse plug; Plug in the HPM Cirbuit Breaker; Turn on the mains and the circuit breaker
- Refer to existing fuses for the current rating required
- Magnetic threshold setting 5 to 10x In
- Voltage 230-240V a.c. 50Hz
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9310539909004 | 100.0mmW x 185.0mmH x 17.0mmD | 70.0 | 71.0 |
Inner Carton | 5 | 9310539000626 | 100.0mmW x 80.0mmH x 73.0mmD | 0.355 | |
Outer Carton | 60 | 9321001426479 | 255.0mmW x 215.0mmH x 160.0mmD | 4.2 | 4.6 |
Pallet | 3840 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |