CF12H316L
Description
This HPM ceiling fan is marine grade 316L stainless steel suitable for use in coastal and tropical environments. The fan is suitable for use in bedrooms, living rooms, dining rooms, kitchens and alfresco areas.
- All exposed components including housing, blades and screws are made of marine grade 316L stainless steel ensuring resistance against corrosion such as humidty and salinity
- Coastal and tropical rated to withstand harsh weather conditions
- Plated finish making it tough, durable and easy to clean
- Heavy duty sealed bearings for low noise and longevity
- Maximum airflow enables optimal cooling whilst maintaing quiet operation
- Blades designed for quiet operation
- Easy control summer and winter modes to save energy for use all year around
- Summer mode: Fan operates by rotating anti-clockwise to push cool air down and pull warm air up, creating a wind chill effect of the air moving around you
- Winter mode: Fan operates in reverse by rotating clockwise to pull cool air up and push warm air down, allowing for warm air to be redistributed in the room saving heating running costs
- Hang sure mounting allows installation on slanted ceilings of a maximum of 20°
- Quick fit blades for less hassle and rapid fit-off
- Pre-assembled with fast connect wiring for ease and reduction of installation time
- Pre-wired replaceable downrods for easy height extension
- Supplied with a rotary 3 speed fan controller giving you the ability to control the fan speed
- The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001426660 | 232.0mmW x 260.0mmH x 558.0mmD | 5300.0 | 6000.0 |
Pallet | 48 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |