CF14HBS
Description
If you want a ceiling fan to blend into the ceiling, be as unobtrusive as possible and just do it's thing, these are for you. Those are made from a reliable material and The have been designed to suit all kind of interior. A simple toggle switch has been added on all the fans so it's easy to switch between summer mode for the warmer months and winter mode for the cooler months. This optimises the fan's performance and increases comfort.
- 65W powerful motor for 1400mm 3 blades models
- 430 Stainless Steel blades - Good corrosion resistance.
- Fully light adaptable (Oyster & Clipper Light Kits available)
- Hang-sure: Suitable for inclined ceiling
- Reversible operation for summer and winter.
- Heavy-duty sealed bearings.
- Quick-install blades.
- Fast-connect wiring for rapid installation.
- 3-speed Excel Life white fan controller.
- Blade length: 608mm
- The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
- 3 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001426622 |
Pallet | 48 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |