CF14JBS
Description
If you want a ceiling fan to blend into the ceiling, be as unobtrusive as possible and just do it's thing, these are for you. Those are made from a reliable material and The have been designed to suit all kind of interior. A simple toggle switch has been added on all the fans so it's easy to switch between summer mode for the warmer months and winter mode for the cooler months. This optimises the fan's performance and increases comfort.
- 65W powerful motor for 1400mm 3 blades models
- 430 Stainless Steel blades - Good corrosion resistance.
- Fully light adaptable (Oyster & Clipper Light Kits available)
- J-Hook: Suitable for level ceiling
- Reversible operation for summer and winter.
- Heavy-duty sealed bearings.
- Quick-install blades.
- Fast-connect wiring for rapid installation.
- 3-speed Excel Life white fan controller.
- Blade length: 608mm
- 3 Year Warranty
Volumetrics
Contents | Barcode | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 9321001426615 | 6800.0 | 7500.0 |
Pallet | 48 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |