e-catalogue 2024

CF9HBS

HPM 430 Stainless Steel 3 Blades Hangsure Ceiling Fan 920mm 36

Saleable Location AUS/NZL
Base Unit Barcode 9321001426547
Item Dimensions 920.0mmW x 320.0mmH x 920.0mmD

Description

If you want a ceiling fan to blend into the ceiling, be as unobtrusive as possible and just do it's thing, these are for you. Those are made from a reliable material and The have been designed to suit all kind of interior. A simple toggle switch has been added on all the fans so it's easy to switch between summer mode for the warmer months and winter mode for the cooler months. This optimises the fan's performance and increases comfort.

  • 50W Energy efficient motor for 900mm and 1200mm 3 blade models.
  • 65W powerful motor for 1400mm 3 blades models.
  • 430 Stainless Steel blades - Good corrosion resistance.
  • Fully light adaptable (Oyster & Clipper Light Kits available)
  • Hang-sure: Suitable for inclined & level ceiling
  • Reversible operation for summer and winter
  • Heavy-duty sealed bearings
  • Quick-install blades
  • Fast-connect wiring for rapid installation
  • 3-speed Excel Life white fan controller
  • Blade length: 355mm
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
  • 3 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 5100.0 6600.0
Pallet 72

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.