e-catalogue 2024

CF14HWE

HPM Aluminium 3 Blades Hangsure Ceiling Fan 1420mm 56 White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001426608
Item Dimensions 1420.0mmW x 300.0mmH x 1420.0mmD

Description

If you want a ceiling fan to blend into the ceiling, be as unobtrusive as possible and just do its thing, then this is for you. Made from reliable material that has been designed to suit all kinds of interiors. A simple toggle switch has been added to all the fans so it's easy to switch between summer mode for the warmer months and winter mode for the cooler months. This optimises the fan's performance and increases comfort.

  • 60W AC motor
  • Fully light adaptable. (Oyster & Clipper Light Kits available)
  • Hang-sure: Suitable for inclined ceiling
  • Reversible operation for summer and winter
  • Heavy-duty sealed bearings
  • Quick-install aluminium blades.
  • Fast-connect wiring for rapid installation
  • 3-speed Excel Life white fan controller
  • Compatible with remote control Cat. No. CFREMOTEH (Hang-sure)
  • Max airflow 1800m³/h
  • Max 260 RPM
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
  • 3 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 232.0mmW x 260.0mmH x 658.0mmD 5000.0 5700.0
Pallet 48

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.