e-catalogue 2024

CF12J4WE

Ceiling fan - white aluminium 4 blades - 1200mm J-hook 10800m3/h 290rpm 65W

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001431497

Description

If you want a ceiling fan to blend into the ceiling, be as unobtrusive as possible and just do its thing, then this is for you. Made from reliable material that has been designed to suit all kinds of interiors. A simple toggle switch has been added to all the fans so it's easy to switch between summer mode for the warmer months and winter mode for the cooler months. This optimises the fan's performance and increases comfort.

  • 65W powerful motor for 1200 & 1400mm 4 blades models.
  • Fully light adaptable. (Oyster & Clipper Light Kits available)
  • J-Hook: Suitable for level ceiling
  • Reversible operation for summer and winter.
  • Heavy-duty sealed bearings.
  • Quick-install aluminium blades.
  • Fast-connect wiring for rapid installation.
  • 3-speed Excel Life white fan controller.
  • Compatible with remote control Cat. No. CFREMOTEJ (J-hook)
  • Blade length: 508mm
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001431497 245mmW x 220mmH x 540mmD
Pallet 48

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.