CF14J4WE
Description
If you want a ceiling fan to blend into the ceiling, be as unobtrusive as possible and just do its thing, then this is for you. Made from reliable material that has been designed to suit all kinds of interiors. A simple toggle switch has been added to all the fans so it's easy to switch between summer mode for the warmer months and winter mode for the cooler months. This optimises the fan's performance and increases comfort.
- 65W powerful motor for 1200 & 1400mm 4 blades models.
- Fully light adaptable. (Oyster & Clipper Light Kits available)
- J-Hook: Suitable for level ceiling
- Reversible operation for summer and winter.
- Heavy-duty sealed bearings.
- Quick-install aluminium blades.
- Fast-connect wiring for rapid installation.
- 3-speed Excel Life white fan controller.
- Compatible with remote control Cat. No. CFREMOTEJ (J-hook)
- Blade length: 608mm
- 3 Year Warranty
Volumetrics
Contents | Barcode | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 9321001431510 | 5400.0 | 6100.0 |
Pallet | 48 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |