CF13HAW
Description
The 1300mm rattan sweep fan has 4 quick-fit white timber and rattan blades. Hang-sure is suitable for inclined & level ceiling. With 200rpm and a 65W powerful motor, the airflow is up to 7800m3/h. It is fully light adaptable.
- 65W powerful motor
- Quick-fit white timber and rattan blades
- Fully light adaptable (Oyster & Clipper Light Kits available)
- Hang-sure: Suitable for inclined & level ceiling
- Reversible operation for summer and winter
- Heavy-duty sealed bearings
- Quick-install blades
- Fast-connect wiring for rapid installation
- 3-speed Excel Life white fan controller
- Compatible with remote control Cat. No. CFREMOTEH (Hang-sure)
- 3 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001431480 |
Pallet | 48 |
Documentation
Data Sheets & Others | |
Brochures |