CF9HWE
Description
If you want a ceiling fan to blend into the ceiling, be as unobtrusive as possible and just do its thing, then this is for you. Made from reliable material that has been designed to suit all kinds of interiors. A simple toggle switch has been added to all the fans so it's easy to switch between summer mode for the warmer months and winter mode for the cooler months. This optimises the fan's performance and increases comfort.
- 60W AC Motor
- Fully light adaptable. (Oyster & Clipper Light Kits available)
- Hang-sure: Suitable for inclined ceiling
- Reversible operation for summer and winter.
- Heavy-duty sealed bearings.
- Quick-install aluminium blades.
- Fast-connect wiring for rapid installation.
- 3-speed Excel Life white fan controller.
- Compatible with remote control Cat. No. CFREMOTEH (Hang-sure)
- Max Airflow 8,100m³/h
- Max 350 RPM
- The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001426523 | 232.0mmW x 260.0mmH x 558.0mmD | 4200.0 | 4600.0 |
Pallet | 72 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |