e-catalogue 2024

D104PACC

Powerboard - Individual switched outlet 10A 2400W 4 outlets charcoal overload protection 3m lead 175J surge

Saleable Location AUS/NZL
Base Unit Barcode 9321001435112
Item Dimensions 200.0mmW x 70.0mmH x 25.0mmD

Description

The HPM D104CC 10amp 4 Outlet Powerboard is an individually switched, overload protected board suited for both domestic and commercial applications.

  • Individually Switched power board
  • 175J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Extra long 3.0m Lead to get power where needed
  • Rating: 230-240V a.c. 50Hz
  • Overload protection for added safety
  • Safely turn off individual outlets
  • Holes for wall mounting
  • Ideal for home, TV, Office
  • Total loading: 10A 2400W
  • Clamping voltage: 775V
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installations
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 155.0mmW x 340.0mmH x 45.0mmD 690.0 730.0
Inner Carton 3 9321001435129 165.0mmW x 162.0mmH x 355.0mmD 2.1 2.2
Outer Carton 18 9321001435136 375.0mmW x 355.0mmH x 505.0mmD 12.9 13.2
Pallet 324

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.