D104PAUSBWE
Description
The HPM 4 outlet USB charging powerboard is the perfect way to charge all of your devices at once. With 2 USB outlets, you can easily plug in your USB cords straight into the powerboard, and charge up to 2 tablets simultaneously. The slimline design takes up minimal space, and the individually switched outlets allow you to switch off unused outlets, safely interchange appliances by switching off before changing them.
- Individually Switched power board
- 175J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart
- USB Charging 4.2A
- Ideal for home, TV, Office
- Slimline design
- Safely turn off individual outlets
- Holes for wall mounting
- 1.8m lead
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation.
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001432425 | 135.0mmW x 360.0mmH x 50.0mmD | 650.0 | 650.0 |
Inner Carton | 4 | 9321001432432 | 210.0mmW x 370.0mmH x 145.0mmD | 2.8 | 2.8 |
Outer Carton | 24 | 9321001432449 | 375.0mmW x 635.0mmH x 295.0mmD | 18.9 | |
Pallet | 384 |
Documentation
Technical Documents | |
Declaration of Conformity |