D105/4TR
Description
These are brilliant if you have lots of chunky transformers that demand extra space between outlets.
- 4 Outlets total
- 2 wide spaced outlets
- Lead length: 0.9m
- Maximum load: 2400W
- Nominal current: 10A
- Nominal voltage: 230-240V a.c. 50 Hz
- Plug: Right angle
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001273714 | 140.0mmW x 360.0mmH x 45.0mmD | 300.0 | 310.0 |
Inner Carton | 8 | 9321001273721 | 240.0mmW x 120.0mmH x 320.0mmD | 2.4 | 2.52 |
Outer Carton | 32 | 9321001273738 | 260.0mmW x 490.0mmH x 330.0mmD | 10.11 | 10.76 |
Pallet | 512 |
Documentation
Declaration of Conformity |